Honeywell offers liquid level sensors designed for vertical entry into a tank or stilling well for complete submersion in the fluid. The all welded stainless steel housing and pressure sensing diaphragm provides corrosion resistance to most fluids. The electrical cable exists through a 1 / 2 - 14 NPT threaded conduit fitting which allows the attachment of a variety of tubing or flexible conduit. The electrical cable is vulcanized to a welded-on stainless steel ferrel. The four conductor electrical cable has an atmospheric vent tube inside the cable jacket and is attached to the “true gage” all welded chamber inside the sensor to provide an atmospheric zero reference. Typical applications include well detection, sewer and drainage monitoring and monitoring of liquid levels in vertical-entry fluid tanks. 霍尼韦尔是定制工程方面的专家。如您对自己的需求有任何疑问,请联系我们探讨您的独特需求。
特性
做出选择,缩小适合您的产品范围。
标题 | 文档类型 | 语言 | 尺寸 |
Pressure Accessories Datasheet | 数据表 | 英语 | 374KB |
---|---|---|---|
T&M 压力传感器产品目录 | 产品目录 | 英语 | 1MB |
交通运输和医疗 (T&M) 概述手册 | 手册 | 英语 | 413KB |
适用于航空航天测试和测量应用 | 应用说明 | 英语 | 2MB |