您需要找什么?

该项搜索需输入更多信息。
 

概述

Honeywell’s donut style load cells feature a compact, smooth thru-hole design for use in applications which require the load structure to pass through the cell. Offered in either tension or tension / compression models, measuring load ranges from 150 g to 200000 lb. Constructed of stainless steel or carbon steel. Special bolt and engine mount force sensor model constructed of aluminum. Typical applications include bolt force measurements, clamping forces, monitoring overloads post or leg mount, and rolling mill systems. 如果您需要特殊修改或者完整定制设计以满足您的独特需求,请立即联系我们。

特性

  • Donut style with thru hole design
  • Load ranges from 150 g to 30000 lb to 15000 lb to 200000 lb
  • Compact column construction
  • Stainless or carbon steel construction
  • Special model for bolt and engine mount force sensing and other applications
轮辐式测压元件 - 霍尼韦尔


文档

标题 文档类型 语言 尺寸
Load Accessories Datasheet 数据表 英语 513KB
交通运输和医疗 (T&M) 概述手册 手册 英语 413KB
力传感器产品目录 产品目录 英语 1MB

语言

社交媒体

网站信息

网站地图

条款和条件

全局取消订阅

版权所有 © 2020Honeywell international inc .
沪ICP备15008415号-1

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink