The high pressure transducer Model HP is designed to accept extreme pressure ranges of 50000 psi to 100000 psi. Manufactured out of Custom 465 Stainless Steel and are equipped with a special safety blow out plug in its outer case, this transducer will allow the excess pressure to gradually leak out should the pressure element rupture. These transducers operate in a wide temperature range from -65 °F through 250 °F. Temperature effects on span and zero are 0.005 % each and a full scale accuracy of 0.5 % is achieved.
特性
标题 | 文档类型 | 语言 | 尺寸 |
HP 型高压力传感器数据表 | 数据表 | 英语 | 326KB |
---|---|---|---|
型号 HP 外部布线图 | 技术信息 | 英语 | 15KB |
HP 型外形图 | 技术信息 | 英语 | 52KB |
HP 型前视图 | 图片 | 英语 | 140KB |
Pressure Accessories Datasheet | 数据表 | 英语 | 374KB |
T&M 压力传感器产品目录 | 产品目录 | 英语 | 1MB |
交通运输和医疗 (T&M) 概述手册 | 手册 | 英语 | 413KB |
适用于航空航天测试和测量应用 | 应用说明 | 英语 | 2MB |