您需要找什么?

该项搜索需输入更多信息。
 

概述

Honeywell’s subminiature charge output accelerometers are designed to be used in Industrial test and automation environments with high temperatures or where a high natural frequency is desired. Their extremely small footprint and low profile allows them to be used in tight spaces with limited clearances.

These models are self generating piezoelectric transducers with no internal electronics and require no external power for operation. Units are usually connected to a local charge amplifier mounted as near as possible in a lower temperature environment. 感震器在机械方面与安装底座分离,因此应变灵敏度低。Each features a wide frequency range and a flat sensitivity vs. temperature response over the temperature range. Non-magnetic stainless steel and sealed body provide accurate and reliable data in rugged environments.

特性

  • 比指甲还小的超小型尺寸,适用于极其紧凑的空间
  • 电荷输出 (pC/G)
  • 45 kHz 安装频率
  • 低灵敏度
  • 侧面可带 Microdot 连接器
电荷输出加速计 - 霍尼韦尔


浏览电荷输出类型

做出选择,缩小适合您的产品范围。


文档

标题 文档类型 语言 尺寸
Accelerometer Accessories Datasheet 数据表 英语 316KB
加速计配备连接器/电缆组件数据表 数据表 英语 316KB
交通运输和医疗 (T&M) 概述手册 手册 英语 413KB