您需要找什么?

该项搜索需输入更多信息。
 

概述

Honeywell offers a series of clamp-on analog telemetry torque transducers which are ideal for measuring torque on rotating machinery or propulsion systems where little down time can be afforded. Clamp-on collars surround the shaft to be measured and provide digital readouts to display torque, RPM, and computed horsepower. Units can be sealed to work in harsh environments and areas of high vibration. Water proof systems to work in marine environments are also available.

Just a few of the many potential applications include repetitive testing of identical systems, fuel conservation programs, hull and propeller fouling, load and balancing on twin screw vessels, power plant monitors, and seal trial torsion meters. Each customer application and working environment is unique. 因此,霍尼韦尔能够与每位客户紧密合作,开发自定义解决方案以满足特定要求。 联系我们以了解更多信息。

特性

  • Ideal for both short term and long term testing as well as monitoring of rotating shaft machinery
  • Converts any shaft into a torque transducer
  • Enhanced stability
  • Variety of collars and bending beams for shaft diameters from 63,5mm [2.5 in] up to 762mm [30 in]
  • Suitable for harsh environments and high vibration
夹持式模拟遥测 (WDC) 扭矩传感器 - 霍尼韦尔


文档

标题 文档类型 语言 尺寸
Torque Accessories Datasheet 数据表 英语 577KB
白皮书:测量扭矩的新方法 白皮书 英语 193KB
T&M 扭矩传感器产品目录 产品目录 英语 3MB
交通运输和医疗 (T&M) 概述手册 手册 英语 413KB
适用于航空航天测试和测量应用 应用说明 英语 2MB

语言

社交媒体

网站信息

网站地图

条款和条件

全局取消订阅

版权所有 © 2021Honeywell international inc .
沪ICP备15008415号-1

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink