您需要找什么?

该项搜索需输入更多信息。
 

概述

该超小型开关的封装尺寸非常适用于设备空间有限用途。The overall length is approximately 20 mm [0.78 in]. As with all snap-action switches, the audible click when actuated promotes ease of installation and set-up of the switches. 不锈钢扳键品种多样,当结合超小型封装尺寸时,开关用途将更广泛。

Subminiature Unsealed Basic Switches


文档


语言

社交媒体

网站信息

网站地图

条款和条件

全局取消订阅

版权所有 © 2021Honeywell international inc .
沪ICP备15008415号-1

Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink