超小型微动开关
霍尼韦尔微动产品具有超小型尺寸和 0.1 A 至 16 A 的量程,可提供各种端子和驱动方式,以及高温选项。
The package size of the MICRO SWITCH subminiature switch is ideal for applications where space on the equipment is at a premium. 总长度约为 20 毫米 [0.78 英寸]。In keeping with the Honeywell tradition of offering a broad range of products, MICRO SWITCH submins are available with a number of electrical (0.1 A to 16 A), operating force (0.04 oz to 7.16 oz), termination (quick connect, solder, PCB, and leadwire), and actuation (pin, straight, roller, simulated roller, and specialty) options, as well high temperature choices. 这些开关可用于多种应用。
相关关键词
订阅我们!
立即注册以通过电话、邮件等电子通信方式接收霍尼韦尔产品更新、技术信息、新品发布、活动和新闻、问卷调查、特别优惠等相关主题的独家营销信息。
版权所有 ©2024 Honeywell International Inc