响应 Endeca 搜索

您需要找什么?

该项搜索需输入更多信息。

搜索结果

筛选器


 
  产品  压力范围  测量类型  端口类型  电气连接
PX3AF1BH010BSAAX 0 bar 至 10 bar 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH020BSAAX 0 bar 至 20 bar 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH030BSCHX 0 bar 至 30 bar 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH040BSCHX 0 bar 至 40 bar 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH100PSAAX 0 psi 至 100 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH150PSAAX 0 psi 至 150 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH200PSAAX 0 psi 至 200 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH300PSAAX 0 psi 至 300 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH300PSCHX 0 psi 至 300 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH500PSAAX 0 psi 至 500 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH500PSCHX 0 psi 至 500 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH667PSAAX 0 psi 至 667 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BH667PSCHX 0 psi 至 667 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BS010BSCHX 0 bar 至 10 bar 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AF1BS300PSCHX 0 psi 至 300 psi 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AG1BH010BSAAX 0 bar 至 10 bar 密封表压 G 1/4 A-G (ISO 1179-3) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AG1BH016BSCHX 0 bar 至 16 bar 密封表压 G 1/4 A-G (ISO 1179-3) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AG1BH025BSAAX 0 bar 至 25 bar 密封表压 G 1/4 A-G (ISO 1179-3) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AG1BH046BSAAX 0 bar 至 46 bar 密封表压 G 1/4 A-G (ISO 1179-3) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AG1BS016BACHX 0 bar 至 16 bar 绝压 G 1/4 A-G (ISO 1179-3) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AG1BS016BSCHX 0 bar 至 16 bar 密封表压 G 1/4 A-G (ISO 1179-3) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BH008BSAAX 0 bar 至 8 bar 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BH010BSAAX 0 bar 至 10 bar 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BH010BSCHX 0 bar 至 10 bar 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BH100PSAAX 0 psi 至 100 psi 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BH150PSAAX 0 psi 至 150 psi 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BH200PSAAX 0 psi 至 200 psi 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BH667PSAAX 0 psi 至 667 psi 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BS010BACHX 0 bar 至 10 bar 绝压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BS010BSCHX 0 bar 至 10 bar 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BS025BSCHX 0 bar 至 25 bar 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BS035BSCHX 0 bar 至 35 bar 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BS040BSCHX 0 bar 至 40 bar 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN1BS046BSCHX 0 bar 至 46 bar 密封表压 1/4-18 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN2BS016BACHX 0 bar 至 16 bar 绝压 1/8-27 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN2BS100PAAAX 0 psi 至 100 psi 绝压 1/8-27 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3AN2BS250PAAAX 0 psi 至 250 psi 绝压 1/8-27 NPT (ANSI/ASME B1.20.1) Delphi Metri-Pack 150,标准 (UL V-0)
PX3EG1BS016BSCHX 0 bar 至 16 bar 密封表压 G 1/4 A-G (ISO 1179-3) PVC 线缆,3,0 m [9.8 ft]
PX3EN2BH008BSCHX 0 bar 至 8 bar 密封表压 1/8-27 NPT (ANSI/ASME B1.20.1) PVC 线缆,1.0 m [3.2 ft]
PX3EN2BH010BSCHX 0 bar 至 10 bar 密封表压 1/8-27 NPT (ANSI/ASME B1.20.1) PVC 线缆,1.0 m [3.2 ft]
PX3FF1BH030BSCHX 0 bar 至 30 bar 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) PVC 线缆,2,0 m [6.6 ft]
PX3FF1BS030BSCHX 0 bar 至 30 bar 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) PVC 线缆,2,0 m [6.6 ft]
PX3NF1BH030BSCHX 0 bar 至 30 bar 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) 线缆,XLPE,2.0 m [6.6 ft]
PX3NF1BH050BSCHX 0 bar 至 50 bar 密封表压  7/16-20 UNF 1/4 in 45° 扩口母螺纹带顶针 (SAE J512) 线缆,XLPE,2.0 m [6.6 ft]
  • 页码
    6
    正方形框

    PX3 系列
    放大●±1%FSS 类型TEB●绝压、密封表压●黄铜 C36000●1 bar 至 50 bar | 15 psi 至 700 psi

    正方形框

    农用车辆
    传感器和开关用于协助农业车辆高效、可靠运行。

    正方形框

    制冷设备
    用于工业制冷的传感器和开关。

    正方形框

    机械、安全、工厂车间

    正方形框

    采矿/建筑车辆
    霍尼韦尔卓越的开关、传感器和车辆控制解决方案以其高性能的部件和应用,为交通运输行业保驾护航75年。

    正方形框

    压缩机和水泵
    用于空气压缩机和泵的传感器和开关。

  • 筛选器


    文档 文档类型 语言 尺寸
    27
    pdf PX3 Series Heavy Duty Pressure Transducers 数据表 English 2.2MB
    pdf PX3 Series Heavy Duty Pressure Transducers 安装说明 English 1.8MB
    pdf PX3 Series, cable three wire, G2 pressure port type, CAD model.stp CAD 模型 English 822.2KB
    pdf PX3 Series, cable two wire, F1 pressure port type, CAD model.stp CAD 模型 English 561.3KB
    pdf PX3 Series, cable two wire, G1 pressure port type, CAD model.stp CAD 模型 English 675.6KB
    pdf PX3 Series, Metri-Pack 150, T1 pressure port type, CAD model.stp CAD 模型 English 2.1MB
    pdf PX3 Series, cable two wire, G2 pressure port type, CAD model.stp CAD 模型 English 762.6KB
    pdf PX3 Series, Metri-Pack 150, N1 pressure port type, CAD model.stp CAD 模型 English 2.4MB
    pdf PX3 Series, cable three wire, F1 pressure port type, CAD model.stp CAD 模型 English 640.4KB
    pdf PX3 Series, cable two wire, M1 pressure port type, CAD model.stp CAD 模型 English 661.7KB
    pdf PX3 Series, Metri-Pack 150, N2 pressure port type, CAD model.stp CAD 模型 English 2.5MB
    pdf PX3 Series, cable three wire, N2 pressure port type, CAD model.stp CAD 模型 English 647.8KB
    pdf PX3 Series, DIN, N1 pressure port type, CAD model.stp CAD 模型 English 2.5MB
    pdf PX3 Series, cable three wire, G1 pressure port type, CAD model.stp CAD 模型 English 729.3KB
    pdf PX3 Series, Metri-Pack 150, M1 pressure port type, CAD model.stp CAD 模型 English 2.2MB
    pdf PX3 Series, cable three wire, N1 pressure port type, CAD model.stp CAD 模型 English 794.6KB
    pdf PX3 Series, cable two wire, N1 pressure port type, CAD model.stp CAD 模型 English 582.4KB
    pdf PX3 Series, cable three wire, T1 pressure port type, CAD model.stp CAD 模型 English 473.4KB
    pdf PX3 Series, DIN, N2 pressure port type, CAD model.stp CAD 模型 English 2.5MB
    pdf PX3 Series, Metri-Pack 150, F1 pressure port type, CAD model.stp CAD 模型 English 2MB
    pdf PX3 Series, cable three wire, M1 pressure port type, CAD model.stp CAD 模型 English 744.4KB
    pdf PX2 Series and PX3 Series Heavy Duty Pressure Transducers for Potential Use in Industrial HVAC/R Applications 应用说明 English 819.1KB
    pdf PX2 Series and PX3 Series Heavy Duty Pressure Transducers for Potential Use in Industrial Refrigeration 应用说明 English 908.7KB
    pdf Media Compatibility for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series 技术信息 English 1.4MB
    pdf Heavy Duty Pressure Transducers, PX3 Series, REACH Certificate of Compliance 技术信息 English 38.4KB
    pdf Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series 技术信息 English 285KB
    pdf Heavy Duty Pressure Transducers, PX3 Series, ROHS2 Certificate of Compliance 技术信息 English 35.7KB
  • Test Tab

    语言

    社交媒体

    网站信息

    网站地图

    条款和条件

    全局取消订阅

    版权所有 © 2020Honeywell international inc .
    沪ICP备15008415号-1

    Powered By OneLink