响应 Endeca 搜索

您需要找什么?

该项搜索需输入更多信息。

搜索结果

筛选器


 
  产品  最低输出电压(峰间值)  工作频率  直径
3009AN  34 Vp-p  50 kHz 15,9 mm [0.625 in]
3014  17 Vp-p  60 kHz 9,5 mm [0.375 in]
3024  55 Vp-p  40 kHz 9,5 mm [0.375 in]
3029AN  170 Vp-p  15 kHz 15,9 mm [0.625 in]
3039AN  40 Vp-p  40 kHz 15,9 mm [0.625 in]
3044A  80 Vp-p  50 kHz 15,9 mm [0.625 in]
3045A  300 Vp-p  15 kHz 15,9 mm [0.625 in]
3046A  65 Vp-p  40 kHz 15,9 mm [0.625 in]
  • 页码
    3
    正方形框

    VRS 高分辨率系列
    要求精确定时脉冲,和/或使用细齿轮。

    正方形框

    被动速度传感器
    当目标转过传感器时,VRS 传感器生成模拟电压输出。处理数字信号输出时需采用独立电气接口。

    正方形框

    工业 VRS
    产品种类多样,可满足高输出/分辨率/温度以及危险区域常见应用要求。

  • 筛选器


    文档 文档类型 语言 尺寸
    39
    pdf APS00B High Resolution Magnetic Angular Position Sensor IC 数据表 English 693.9KB
    pdf Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, 10 SLPM to 300 SLPM 数据表 English 714.4KB
    pdf Thrumold Series Transportation Variable Reluctance Speed Sensors Datasheet 数据表 English 511.2KB
    pdf RDS80001/RDS80002 Series High Speed Railwheel Sensors 数据表 English 148.5KB
    pdf MICRO SWITCH HT Series High Temperature Premium Large Basic Switches 数据表 English 465.7KB
    pdf Hazardous Location Series Industrial VRS Magnetic Speed Sensors 数据表 English 247.8KB
    pdf High Temperature Industrial VRS Magnetic Speed Sensors 数据表 English 307.8KB
    pdf MICRO SWITCH BAF/DTF Series High Capacity Enclosed Switches 数据表 English 2.5MB
    pdf Thrumold Series Transportation Variable Reluctance Speed Sensors Installation Instructions 数据表 English 321.3KB
    pdf High Output Industrial VRS Magnetic Speed Sensors 数据表 English 530.7KB
    pdf Honeywell Zephyr™ Analog Airflow Sensors: HAF Series-High Accuracy, ±50 SCCM to ±750 SCCM 数据表 English 1.2MB
    pdf Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, ±50 SCCM to ±750 SCCM 数据表 English 1.2MB
    pdf High Resolution Industrial VRS Magnetic Speed Sensors 数据表 English 276.4KB
    pdf General Purpose Series Industrial VRS Magnetic Speed Sensors 数据表 English 156.1KB
    pdf MICRO SWITCH HR Series Hermetically Sealed, High Temperature Limit Switches 数据表 English 702.3KB
    pdf APS00B High Resolution Magnetic Angular Position Sensor IC 数据表 俄罗斯语 693.9KB
    pdf Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, 10 SLPM to 300 SLPM 安装说明 English 474.1KB
    pdf Honeywell Zephyr™ Analog Airflow Sensors: HAF Series-High Accuracy, ±50 SCCM to ±750 SCCM 安装说明 English 428.4KB
    pdf PK XP-4061: RDS80001/RDS80002 Series High Speed Railwheel Sensors, Issue 1 安装说明 English 125.8KB
    pdf Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, ±50 SCCM to ±750 SCCM 安装说明 English 524KB
    pdf APS00B High Resolution Magnetic Angular Position Sensor ICs 安装说明 English 652.8KB
    pdf Zephyr™ Digital HAF Series High Accuracy 22 mm OD Tapered Male Fitting CAD Model.stp CAD 模型 English 776KB
    pdf Zephyr™ Digital HAF Series High Accuracy Manifold Mount CAD Model.stp CAD 模型 English 1.5MB
    pdf Zephyr™ Digital HAF Series High Accuracy G 3/8 Threaded Female Fitting CAD Model.stp CAD 模型 English 1.5MB
    pdf Honeywell Zephyr™ Digital Airflow Sensors: HAF Series-High Accuracy, 10 SLPM to 300 SLPM 应用说明 English 282.8KB
    pdf 3200 Series High Reliability Thermostats in Satellite Applications 应用说明 English 488.7KB
    pdf Honeywell Zephyr™ Analog and Digital Airflow Sensors: HAF Series-High Accuracy, ±50 SCCM to ±750 SCCM 应用说明 English 488.5KB
    pdf Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensors for Brushless DC Motor Applications Technical Note 技术信息 English 710.7KB
    pdf AWM5000 Series High Flow Airflow, Amplified 目录信息 English 289.5KB
    pdf High Capacity Enclosed Switches BAF1 Series 目录信息 English 803.6KB
    pdf HR Series High Temperature Hermetically Sealed Limit Switches 目录信息 English 156.7KB
    pdf HT Series High Temperature Basic Switches 目录信息 English 159.2KB
    pdf Honeywell Zephyr™ Airflow Sensors, HAF Series-High Accuracy, 10 SLPM to 300 SLPM 产品零部件清单/命名表 English 319.6KB
    pdf Honeywell Zephyr™ Airflow Sensors, HAF Series-High Accuracy, ±50 SCCM to ±750 SCCM 产品零部件清单/命名表 English 82.4KB
    pdf TruStability® Board Mount Pressure Sensors: HSC Series 数据表 English 4.5MB
    pdf TruStability® 电路板安装 压力传感器 HSC 系列 — 高精度,补偿/放大 数字或模拟输出 数据表 简体中文 4.5MB
    pdf TruStability® Drucksensoren für die Leiterplattenmontage HSC-Serie - Hohe Genauigkeit, kompensiert/verstärkt, Digital- oder Analogausgang 数据表 德语 4.5MB
    pdf TruStability®基板実装圧力センサ HSCシリーズ — 高精度、補正/増幅 デジタルまたはアナログ出力 数据表 日语 4.5MB
    pdf Sensores de presión TruStability® con montaje en placa Serie HSC — Alta precisión, compensado/amplificado, Salida digital o analógica 数据表 西班牙语 4.5MB
  • Test Tab

    语言

    社交媒体

    网站信息

    网站地图

    条款和条件

    全局取消订阅

    版权所有 © 2020Honeywell international inc .
    沪ICP备15008415号-1

    Powered By OneLink