搜索

/content/sps/cn/zh/search-results.html

大型微动开关

BM 系列

22 A(UL、CSA、CE、ENEC)。单刀双掷。多种执行器和端子可选。25.4 mm 中心距侧装或面板安装

总览

MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA 系列微动开关具有良好的精度、可靠性和可重复性,以及较高的操作精度和较长的使用寿命。这些大型高级速动开关具有较高的操作精度和灵敏的差动行程。

采用先进的制造工艺和质量控制,霍尼韦尔已经制造了能满足不同国际机构要求的大型高级速动开关。这些系列通常用于精确打开/关闭应用、终端限位应用、存在性/缺失检测应用以及手动操作界面应用。

微动开关的设计可满足不同的应用需求。配置选项具有各种操作特征和接口特征。MICRO SWITCH6AS 系列包括两个大型高级BZ/BA/BM/BE 速动开关,这两个速动开关成套运行且由一个单独的执行器驱动。一个或两个开关可选择现场可调节操作点。

产品彩页
名称
描述
文件大小
日期
大小
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
application/pdf 2.59 MB
12/12/2022
2.59 MB
用户手册
名称
描述
文件大小
日期
大小
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Transportation Range Guide
application/pdf 18.57 MB
10/4/2021
18.57 MB
手册
名称
描述
文件大小
日期
大小
MICRO SWITCH Basic Switch Large Switch Comparison
application/pdf 799.91 KB
12/9/2021
799.91 KB
SPS Hospital Brochure
application/pdf 11.57 MB
5/24/2021
11.57 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
技术说明
名称
描述
文件大小
日期
大小
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
应用说明
名称
描述
文件大小
日期
大小
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Switches for Automated Parking Gates/Barriers
application/pdf 2.84 MB
11/17/2022
2.84 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
电子档
名称
描述
文件大小
日期
大小
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
产品照片
名称
描述
文件大小
日期
大小
BM Series Product Photo
application/zip 134.37 KB
6/4/2021
134.37 KB
名称
描述
文件大小
日期
大小
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Industrial Product Line Card
2.24 MB
10/24/2022
2.24 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
2.84 MB
MICRO SWITCH Basic Switch Large Switch Comparison
799.91 KB
12/9/2021
799.91 KB
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
2.59 MB
BM Series Product Photo
134.37 KB
6/4/2021
134.37 KB
Transportation Range Guide
18.57 MB
10/4/2021
18.57 MB
Construction Vehicles -
984.29 KB
10/25/2022
984.29 KB
SPS Hospital Brochure
11.57 MB
5/24/2021
11.57 MB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
名称
描述
文件大小
日期
大小
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Transportation Range Guide
18.57 MB
10/4/2021
MICRO SWITCH Basic Switch Large Switch Comparison
799.91 KB
12/9/2021
SPS Hospital Brochure
11.57 MB
5/24/2021
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Oil and Gas Brochure -
3.4 MB
10/25/2022
Industrial Product Line Card
2.24 MB
10/24/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Forestry Vehicles
1.05 MB
12/20/2022
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
Construction Vehicles -
984.29 KB
10/25/2022
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
BM Series Product Photo
134.37 KB
6/4/2021
Product Number
Image
SKU
Description
alt
BM-1R
alt
BM-1R-A2
alt
BM-1R-A4
alt
BM-1R231-A4
alt
BM-1R373
LARGE BASIC SWITCH
alt
BM-1RD33-A2
DRHV CMOQ=5 BASIC SWITCH 20A
alt
BM-1RQ1-A2
alt
BM-1RQ18-A2
alt
BM-1RQ18124-A2
alt
BM-1RS-A2
Image
SKU
Description
alt
BM-1R
alt
BM-1R-A2
alt
BM-1R-A4
alt
BM-1R231-A4
alt
BM-1R373
LARGE BASIC SWITCH
alt
BM-1RD33-A2
DRHV CMOQ=5 BASIC SWITCH 20A
alt
BM-1RQ1-A2
alt
BM-1RQ18-A2
alt
BM-1RQ18124-A2
alt
BM-1RS-A2