搜索

/content/sps/cn/zh/search-results.html

工业压力传感器

19 mm 系列

非放大式。绝压、表压、真空计。接液部件:316L SS;压力范围:0 psi 至 3 psi 到 0 psi 至 500 psi。带状电缆端子

总览

霍尼韦尔的不锈钢 19C、19U 和 19 真空计系列传感器用于需要在恶劣环境中对有害介质进行测量的压力应用场合,与 316 不锈钢兼容。这种特殊的真空计系列传感器专门设计用于可能暴露于真空的应用环境。

19C 系列为校准和温度补偿传感器。使用时,可选择恒定电压或电源。该传感器具有多种压力接头,可用于广泛的 OEM 设备。19U 系列为非补偿式,采用自己专门的电路设计。19C 和 19U 系列为坚固、可靠的传感器,广泛用于有关腐蚀性液体或气体监测的压力传感。

产品彩页
名称
描述
文件大小
日期
大小
19 mm Series
application/pdf 1.82 MB
5/24/2021
1.82 MB
用户手册
名称
描述
文件大小
日期
大小
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 4.14 MB
5/24/2021
4.14 MB
手册
名称
描述
文件大小
日期
大小
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
技术说明
名称
描述
文件大小
日期
大小
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
应用说明
名称
描述
文件大小
日期
大小
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
5/24/2021
2.54 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
11/23/2021
2.66 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
5/24/2021
2.3 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
电子档
名称
描述
文件大小
日期
大小
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
名称
描述
文件大小
日期
大小
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
5/24/2021
2.54 MB
19 mm Series
application/pdf 1.82 MB
5/24/2021
1.82 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
11/23/2021
2.66 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 4.14 MB
5/24/2021
4.14 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
5/24/2021
2.3 MB
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
名称
描述
文件大小
日期
大小
19 mm Series
1.82 MB
5/24/2021
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
4.14 MB
5/24/2021
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Industrial Product Line Card
2.24 MB
10/24/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
10/25/2022
Sensors and Switches in Front Loaders
2.54 MB
5/24/2021
Solutions for Hemodialysis Machines
2.66 MB
11/23/2021
Sensors in Anesthesia Machines
2.3 MB
5/24/2021
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Solutions for Ventilators
2.78 MB
6/12/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
19C003PG1K
PRESSURE-STAINLESS-19MM LOW PRESR 15 PSI
alt
19C003PG2K
PRESSURE-STAINLESS-19MM LOW PRESSURE
alt
19C003PG2L
alt
19C003PG3K
alt
19C003PG3L
PRESSURE-JZ STAINLESS
alt
19C003PG4K
alt
19C003PG5K
alt
19C003PG5L
alt
19C003PG7K
PRESSURE-STAINLESS-19MM LOW PRESSURE
alt
19C005PG1K
PRESSURE-STAINLESS-19MM LOW PRESSURE
Image
SKU
Description
alt
19C003PG1K
PRESSURE-STAINLESS-19MM LOW PRESR 15 PSI
alt
19C003PG2K
PRESSURE-STAINLESS-19MM LOW PRESSURE
alt
19C003PG2L
alt
19C003PG3K
alt
19C003PG3L
PRESSURE-JZ STAINLESS
alt
19C003PG4K
alt
19C003PG5K
alt
19C003PG5L
alt
19C003PG7K
PRESSURE-STAINLESS-19MM LOW PRESSURE
alt
19C005PG1K
PRESSURE-STAINLESS-19MM LOW PRESSURE