What are you looking for?

This is Search input need to add more information.


Overview

In process, oil & gas and factory floor environments, wireless pressure sensors are already commonly used. These sensors are accurate, reliable and offer increased levels of customization (battery life, firmware/software); however, these features have created products that are costly ($1200+) for many applications, and many features are not typically needed. Honeywell Sensing and Productivity Solution (S&PS) Limitless™ Wireless Point-to-Point Pressure Sensors, WPS Series, are designed to replace applications that are currently wired, or that are used in

  1. New applications where wired devices are not economical/feasible (i.e., wireless transmitters);
  2. Where wiring and connections cause reliability issues; or
  3. Where increased functionality can be realized by eliminating wires.

The WPS Series provide a lower cost option to expensive wireless alternatives while offering the advantages of wireless over the next best alternative (a wired solution). The WPS Series provide wireless benefits without the expensive features the customer's application often does not need.

Wireless Pressure Sensors, WPS series - Honeywell


Documents


Browse Wireless Pressure Sensors – WPS Series Products

Product Display Connection Type Antenna Type
WPS1A00AGP1PEP0N no LCD 1/2 in NPT male RP-SMA jack (no antenna included)
WPS1A00AGP1PFP0N no LCD 1/2 in NPT male RP-SMA jack (no antenna included)
WPS1A00AGP1PFP1N with LCD 1/2 in NPT male RP-SMA jack (no antenna included)
WPS1A00AGP1PGP0N no LCD 1/2 in NPT male RP-SMA jack (no antenna included)
WPS1A00AGP1PGP1N with LCD 1/2 in NPT male RP-SMA jack (no antenna included)
WPS1A00AGP2PEP0N no LCD 3/4 in NPT male RP-SMA jack (no antenna included)
WPS1A00AGP2PEP1N with LCD 3/4 in NPT male RP-SMA jack (no antenna included)
WPS1A00AGP2PFP1N with LCD 3/4 in NPT male RP-SMA jack (no antenna included)
WPS1A00AGP2PGP0N no LCD 3/4 in NPT male RP-SMA jack (no antenna included)
WPS1A00AGP2PGP1N with LCD 3/4 in NPT male RP-SMA jack (no antenna included)

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.