In process, oil & gas and factory floor environments, wireless pressure sensors are already commonly used. These sensors are accurate, reliable and offer increased levels of customization (battery life, firmware/software); however, these features have created products that are costly ($1200+) for many applications, and many features are not typically needed. Honeywell Limitless™ Wireless Intrinsically Safe Point-to-Point Pressure Sensors, IS-WPS Series, are designed to replace applications that are currently wired, or that are used in
The IS-WPS Series provide a lower cost option to expensive wireless alternatives while offering the advantages of wireless over the next best alternative (a wired solution). The IS-WPS Series provide wireless benefits without the expensive features the customer's application often does not need.
Product | Display | Connection Type | Antenna Type | ||||
---|---|---|---|---|---|---|---|
WPS1A00AGP1PJM1X | with LCD | 1/2 NPT male | RP-SMA jack (no antenna included) | ||||
WPS1A00AGP3PKM1X | with LCD | 1/4 NPT female | RP-SMA jack (no antenna included) | ||||
WPS1A00AGP4PLM1X | with LCD | 9/16-20 UNF female (autoclave) | RP-SMA jack (no antenna included) | ||||
WPS1A00AGP4PMM0X | no LCD | 9/16-20 UNF female (autoclave) | RP-SMA jack (no antenna included) | ||||
WPS1A00AGP4PMM1X | with LCD | 9/16-20 UNF female (autoclave) | RP-SMA jack (no antenna included) | ||||
WPS1A12AGP1PFM1X | with LCD | 1/2 NPT male | 2.0 dBi omni antenna | ||||
WPS1A12AGP1PJM0X | no LCD | 1/2 NPT male | 2.0 dBi omni antenna | ||||
WPS1A12AGP1PJM1X | with LCD | 1/2 NPT male | 2.0 dBi omni antenna | ||||
WPS1A12AGP3PKM0X | no LCD | 1/4 NPT female | 2.0 dBi omni antenna | ||||
WPS1A12AGP3PKM1X | with LCD | 1/4 NPT female | 2.0 dBi omni antenna |