What are you looking for?

This is Search input need to add more information.


Overview

The Limitless™ product line extends to include wireless operator interface. With both momentary and maintained contacts, the wireless operator interface (WOI) can be used to provide indication via a pushbutton or another user-chosen operator type (i.e. 22 mm rotary switch, 22 mm key switch, etc.). The WOI Series adds a human interface device to the product-driven interfaces of Limitless™ switches and receivers -- wireless control from both person and position.

The WOI Series is especially beneficial for remote monitoring applications where wiring or wire maintenance is not physically possible or economically feasible.Combining this greater flexibility with proven harsh-duty packaging can result in increased efficiencies and ease in establishing a remote operator for use in a variety of applications, including turning equipment or devices on or off, opening and closing doors/gates, stopping a production conveyor, indicating the need for service, and more.

WOI Wireless Operator Interface – Honeywell

Documents


Browse WOI Series Products

Product Actuator Actuator Color Actuation
WOI1A00APAG 22 mm round flush pushbutton Green Momentary
WOI1A00APAR 22 mm round flush pushbutton Red Momentary
WOI1A00APBY 29 mm round mushroom head pushbutton Yellow Momentary
WOI1A00APCY 40 mm round pushbutton Yellow Maintained
WOI1A00BPAG 22 mm round flush pushbutton Green Momentary
WOI1A00BPAR 22 mm round flush pushbutton Red Momentary
WOI1A00BPBY 29 mm round mushroom head pushbutton Yellow Momentary
WOI1A00BPCY 40 mm round pushbutton Yellow Maintained
WOI1A11APAG 22 mm round flush pushbutton Green Momentary
WOI1A11APAR 22 mm round flush pushbutton Red Momentary

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2018 Honeywell International Inc.