What are you looking for?

This is Search input need to add more information.


Overview

Limitless™ WMPR Series multi-protocol receiver is designed to receive a wireless signal from a Limitless™ digital or analog input or node. The WMPR Series receiver then communicates the Limitless™ digital or analog node status (i.e., switch open or closed, pressure value) to an EtherNet/IP™ compliant Master device (i.e., programmable logic controller). The WMPR Series is a reliable din-rail or panel-mountable receiver.

Accommodating up to 14 Limitless™ digital or analog nodes, the WMPR Series is designed for applications requiring multiple wireless inputs. The WMPR Series receiver is menu driven through the use of function buttons and an easy-to-read LCD. The menu allows the user to see the status of the nodes, configure nodes, and update receiver functionality.

Limitless™ WMPR, Wireless Multi-Protocol Receivers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Limitless™ WMPR Multi-Protocol Receiver Datasheet English 585KB
32309669: Installation & Technical Manual for the Limitless™ Multi-Protocol Receiver, WMPR Series Installation Instructions English 11MB
Limitless™ Safety Shower and Eye Wash Alarm Solutions Application Note English 16MB
Crane Jib/Two Block Assembly Application Application Note English 109KB
Wireless Technology for Conveyor Systems Application Note English 197KB
Limitless™ Wireless Solutions in Anti-Two Block Warning Systems for Cranes, Stationary and on Trucks Application Note English 4MB
Limitless™ Wireless Solutions in Industrial Tank Level Monitoring Application Note English 2MB
Limitless™ Wireless Solutions on Automotive Factory Floors Application Note English 11MB
Limitless™ Wireless Solutions on Hangar Doors Application Note English 1MB
Product Nomenclature: Limitless™ Multi-Protocol Receiver, WMPR Series English 865KB
White Paper: Advantages of Combining Intrinsically Safe Equipment and Wireless Technology in Process Manufacturing White Paper English 6MB
Limitless™ Brochure Brochure English 4MB
WMPR_Cnfig_EDS_Files Datasheet English 415KB
Oil and Gas Brochure Brochure English 4MB
Technical Note: Best Practices to Improve RF Signal Quality Technical Information English 342KB
Wireless Technology for Retractable Roof Systems Application Note English 6MB
Technical Note: Wireless Network Security and Data Reliability Technical Information English 766KB
Technical Note: Electrical Components within Hazardous Location Environments Application Note English 122KB
White Paper: The Need for a Well-Equipped Safety Shower and Eye Wash Station White Paper English 3MB
White Paper: Wireless Switches Offer Unlimited Benefit White Paper English 122KB

Browse WMPR Series Products

Product Output Housing Type Antenna Type Availability Sealing
WMPR1A00A1A1 EtherNet/IP™ (ODVA - EtherNet/IP Conformance Tested™) Mounting plate No antenna Global IP20
WMPR1A00A1A2 EtherNet/IP™ (ODVA - EtherNet/IP Conformance Tested™) DIN-rail No antenna Global IP20
WMPR1A00B1A1 EtherNet/IP™ (ODVA - EtherNet/IP Conformance Tested™) Mounting plate No antenna Global IP20
WMPR1A00B1A2 EtherNet/IP™ (ODVA - EtherNet/IP Conformance Tested™) DIN-rail No antenna Global IP20
WMPR1A02A1A1 EtherNet/IP™ (ODVA - EtherNet/IP Conformance Tested™) Mounting plate 2.2 dBi omni antenna with direct mount, tilt and swivel design Global IP20
WMPR1A02A1A2 EtherNet/IP™ (ODVA - EtherNet/IP Conformance Tested™) DIN-rail 2.2 dBi omni antenna with direct mount, tilt and swivel design Global IP20
WMPR1A02B1A1 EtherNet/IP™ (ODVA - EtherNet/IP Conformance Tested™) Mounting plate 2.2 dBi omni antenna with direct mount, tilt and swivel design Global IP20
WMPR1A02B1A2 EtherNet/IP™ (ODVA - EtherNet/IP Conformance Tested™) DIN-rail 2.2 dBi omni antenna with direct mount, tilt and swivel design Global IP20

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.