What are you looking for?

This is Search input need to add more information.


Overview

Honeywell switch, sensor, and vehicle controls includes a multitude of products for engine and transmission applications, as well as temperature sensors, ignition switches, turn signals – providing enhanced reliability and improving durability in most harsh environments. Our agricultural customers’ needs include higher accuracy, superior reliability, and enhanced safety. Honeywell products provide that and more.

Higher Accuracy

  • Linear or angle position sensing with SS490 Series or RTP/RTY Series Hall-effect sensors
  • Hydraulic, brake, and fuel-tank level sensing with PX2 Series, PX3 Series, MLH Series, 13mm Series, 19mm Series, and SPT Series heavy-duty pressure transducers

Superior Reliability

  • Accuracy in vehicle control through Honeywell shifters, turn signals, and multi-functional custom controls
  • Reliable and rugged on/off actuation with key and rotary switches
  • Power steering control system sensing with SS490 Series and RPN Series Hall-effect sensor ICs
  • Throttle, brake, and clutch position sensing with RTP/RTY rotary position sensors
  • Hydraulic system and engine oil monitored with HP, HE, LP, or LE Series pressure switches
  • Cabin temperature sensing with LTP and ES-110 Series packaged temperature probes
  • Wheel speed, rotor/blade speed, transmission speed, engine speed, MPH sensing, and hydraulic pump speed with VRS, SNDH-H Series, and SNG-Q Series sensors

Enhanced Safety

  • Emergency stops using push/pull e-stop switches
  • Hydraulic oil temperature sensing with R300 Series packaged temperature probes
  • Steering angle position sensing with SPS Series SMART position sensors
  • Replace hydraulic cylinder pins with load pins
  • Confirm mechanical locks are in place with Limitless™ switches
  • Minimum/maximum cab position sensing with Limitless™ switches
  • Unload auger stow with BZ and V Series basic switches
Switches and sensors for agricultural vehicles - Honeywell


Documentation

TITLE DOCUMENT TYPE LANGUAGE SIZE
Heavy Equipment Hydraulic/Oil Pressure Monitoring Application Note English 348KB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 3306KB


Associated Products

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.