What are you looking for?

This is Search input need to add more information.


Overview

The MA321/322 Series accelerometers are available in a variety of configurations and can be stud or bolt mounted to meet specific application requirements. Welded austenitic stainless steel construction ensures dependable performance in harsh industrial environments. Designed with low impedance strain gages, the frequency ranges extend down to dc, sensitivity to noise is minimized, and amplifier electronics are simplified.

Features

  • ac and dc response
  • 4 mA to 20 mA two-wire output proportional to G
  • Built-in signal conditioning
  • Stud or bolt mounted
  • 0 Hz to 1800 Hz usable range
Accelerometers, MA322 Series - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Models MA321 and MA322 Accelerometer Datasheet Datasheet English 184KB
Accelerometer Accessories Datasheet Datasheet English 316KB
Model MA322 Front View Photo -- 111KB
Model MA322 Bottom View Photo -- 52KB
Model MA322 Top-Angle View Photo -- 84KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.