What are you looking for?

This is Search input need to add more information.


Overview

The JTF accelerometers offer three mounting choices to meet specific application requirements. The sensing technique for these accelerometers is based on piezo-resistive technology. The frequency response extends down to DC. The hermetic construction of the JTF series provides dependable performance in harsh, industrial environments. The case material is non-magnetic from either anodized aluminum or stainless steel that provides low magnetic field susceptibility. Our standard in-line amplifiers and instrumentation may be used with the JTF Series accelerometers. The screw-mount model can be supplied with an optional triaxial mounting block, allowing for more than one accelerometer to be used.

Features

  • 0 Hz operation
  • Easy calibration
  • Low impedance
  • Screw, bolt, or stud mounting options
  • mV/G output
  • Can run at 0 Hz
  • Low magnetic field due to case material
Voltage accelerometers, Model JTF - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model JTF General Purpose Accelerometer Datasheet Datasheet English 209KB
Accelerometer Accessories Datasheet Datasheet English 316KB
Model JTF External Wiring Diagram Technical Information English 15KB
Model JTF (Bolt Mount) External Wiring Diagram Technical Information English 20KB
Model JTF (Screw Mount) Outline Drawing Technical Information English 194KB
Model JTF (Stud Mount) Outline Drawing Technical Information English 136KB
Model JTF (Bolt Mount) Outline Drawing 5 g to 20 g Technical Information English 172KB
Model JTF (Bolt Mount) Outline Drawing 50 g to 200 g Technical Information English 158KB
Model JTF Front View Photo -- 118KB
Model JTF Bottom View Photo -- 117KB
Model JTF Top View Photo -- 117KB
Model JTF Top Angle View Photo -- 106KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Browse Model JTF Products

Product Range Connector Input Output
060-F482-02
NEW
±5 G
060-F482-03 ±10 G
060-F482-04 ±20 G
060-F482-05 ±50 G
060-F482-06 ±100 G
060-F482-07 ±200 G
060-F842-01 ±50 G

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.