The MA311/312 Series accelerometers are available in a variety of configurations and can be stud or bolt mounted to meet specific application requirements. Welded stainless steel construction ensures dependable performance in harsh industrial environments. Designed with low impedance strain gages, the frequency ranges extend down to dc, sensitivity to noise is minimized, and amplifier electronics are simplified.
Features
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Models MA311 and MA312 Accelerometer Datasheet | Datasheet | English | 177KB |
---|---|---|---|
Accelerometer Accessories Datasheet | Datasheet | English | 316KB |
Model MA311 Front View | Photo | -- | 125KB |
Model MA311 Bottom View | Photo | -- | 161KB |
Model MA311 Top View | Photo | -- | 159KB |
Model MA311 Top Angle View | Photo | -- | 138KB |
Accelerometer Mating Connector/Cable Assembly Datasheet | Datasheet | English | 316KB |
T&M Overview Brochure | Brochure | English | 413KB |
Product | Range | Connector | Input | Output | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
060-H959-01 | ±10 G | Voltage | ||||||||||
060-H959-03 | ±1 G | Voltage |