What are you looking for?

This is Search input need to add more information.


Overview

The Model MAV51 amplified piezoelectric accelerometers with velocity output are designed to be used in Industrial test and automation environments; including laboratory testing, modal studies, and test cells. The MAV51 is ideal for applications where velocity content of vibration is a more meaningful parameter to measure and where noise issues or system simplicity makes integration of the acceleration signal in the sensor rather than the signal conditioning more attractive.

The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data.

The Model MAV51 is available in a number of configurations and options that includes connector or integral stainless steel armored cable (specify length at time of ordering). The Model MAV51 can be supplied in a number of different sensitivites to suit the expected vibration levels for the application.

Features

  • Velocity measurement
  • 5 Hz to 4 kHz ±5 % usable frequency range
  • IEPE output
  • mV/mm/s output
  • Integral stainless steel overbraided PTFE cable
  • Isolated ac output suitable for harsh environments
Velocity Accelerometers, Model MAV51 - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MAV51 Accelerometer Datasheet Datasheet English 205KB
Accelerometer Accessories Datasheet Datasheet English 316KB
Model MAV51 Front View Photo -- 109KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.