What are you looking for?

This is Search input need to add more information.


Overview

Model 6400 Series Torque Thrust Transducer, 900 lb-in/1500 lb to 100K lb-in/200K lb, 0.15 % Non-linearity and Hysteresis, Reduced Crosstalk, Extraneous Load Resistance. Models 6459 and 6467-6470 torque thrust transducers are used in applications where the need to sense both torque and thrust parameters simulteaneously. Nickel-plated, alloy steel, one-piece construction. Designed specifically to provide the strength and rigidity required to withstand extraneous loads and bending moments. Unique construction provides both maximum structure life and minimum thrust/torque crosstalk.

Features

  • Reaction torque thrust transducers
  • 101,7 Nm / 1,500 lb to 11 298,5 Nm capacities
  • 0.15 % non-linearity & hysteresis
Torque Thrust Reaction Torque Transducers


Browse Torque Thrust Reaction Torque Transducers by Type

Make a selection to narrow in on the product that's right for you.


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Torque Accessories Datasheet Datasheet English 577KB
White Paper: New Ways to Measure Torque White Paper English 193KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.