What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers a series of hollow, reaction torque sensors designed for housing reaction force measurement in mixing, hydraulic pump and motor test applications. These models operate and are calibrated in both directions. These models utilize four bonded strain gauges on a special-machined portion of the transducer to achieve a maximum non-linearity of 0.1% over a wide dynamic range. The nickel-plated alloy steel construction, with no moving parts, enhances durability in harsh, industrial environments. Need a special configuration or a completely custom design? Contact Honeywell and let our engineers design something to meet your specific application and environmental requirements.

Features

  • 50 in-lbs(5 Nm) up to 36,000 in-lbs(4050 Nm) capacities
  • 0.1% non-linearity and hysteresis
  • High torsional stiffness
  • High resistance to bending moments
  • Low-end sensitivity due to absence of moving parts
Special Configuration Reaction Torque Transducers


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Torque Accessories Datasheet Datasheet English 577KB
White Paper: New Ways to Measure Torque White Paper English 193KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.