What are you looking for?

This is Search input need to add more information.


Overview

The Model MAT53 series amplified piezoelectric accelerometers combined with integrated temperature sensors are designed to be used in industrial test and automation environments; including laboratory test, modal studies and testing cells where there is a need to simultaneously measure temperature and velocity vibration. The constant current low output impedance for the velocity vibration combined with the current output for the temperature output provide the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Sensors are constructed of non-magnetic stainless steel with very low magnetic field susceptibility and a sealed data, to provide highly accurate and reliable data. Available in a number of configurations and options that includes connector or integral stainless steel armored cable , and different dynamic ranges to suit expected temperature and vibration levels.

Features

  • Temperature and vibration dual output
  • 2 Hz to 10 kHz usable frequency range
  • IEPE output
  • Low base strain sensitivity
  • Current O/P for temperature
  • Stainless steel overbraided PTFE cable
  • Stainless steel armored cable or three-pin connector electrical options
Temperature & Vibration Accelerometers, Model MAT53 - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MAT53 Accelerometer Datasheet Datasheet English 147KB
Accelerometer Accessories Datasheet Datasheet English 316KB
Model MAT53 Front View Photo -- 75KB
Model MAT53 Bottom View Photo -- 70KB
Model MAT53 Bottom Angle View Photo -- 80KB
Model MAT53 Top Angle View Photo -- 72KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Browse Temperature & Vibration – Model MAT53 Products

Product Range Connector Input Output
060-J612-01 100 mV/G Top exit Constant Current

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.