Honeywell’s ac-ac sub-sea displacement transducer is offered in ranges from ±0.5 in up to ±4.0 in stroke length. This sub-sea displacement sensor is pressure rated to operate down to a depth of 7500 feet in sea water. The body of the sensor is made from 316 SS with all-welded construction. The oceanographic type of electrical plug allows the connection to be made underwater. Honeywell offers in-line amplifiers and digital indicators for these LVDTs that provide ±5 Vdc, 10 Vdc or 4 mA to 20 mA and RS-232 outputs with zero and span adjustments. Need a modification or something unique for your particular application? Contact Honeywell to discuss a custom solution.
Features
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Model SSA AC-AC Sub-Sea LVDT Datasheet | Datasheet | English | 252KB |
---|---|---|---|
Model SSA Top View | English | 60KB | |
LVDT Accessories Datasheet | Datasheet | English | 269KB |
T&M Overview Brochure | Brochure | English | 413KB |