What are you looking for?

This is Search input need to add more information.


Overview

Model DW7C DC-DC Submersible Displacement Transducer with captive guided armature, ranges of ± 0.5 in to ± 4.0 in and accuracy of ± 0.25% of full scale. Unit can withstand pressure rating of 150 psi. Output of ± 5 vdc with supply that can operate with either on ± 10 vdc to ± 20 vdc unregulated power supply or 20 to 40 vdc unregulated power supply. Unit can operate from a temperature of -40°F to +158°F and is constructed with a stainless steel body and has a submersible connector and supplied with a submersible mating connector cable assembly that is 5 ft long.

Features

  • ±0.25 % non-linearity
  • Submersible
  • Stainless steel construction
  • Easy to operate
  • 5 m [16 ft] submersible mating connector (standard)
  • ±12,7 mm to 101,6 mm range [±0.5 in to ±4.0 in range]
  • Infinite resolution
  • Single or dual supply wiring (field selectable)
  • Reverse polarity protected
  • Captive guided armature
  • Not RoHS compliant
Model DW7C


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model DW7C DC-DC Submersible LVDT Datasheet Datasheet English 247KB
Model DW7S, DW7U, DW7C External Wiring Diagram Technical Information English 69KB
Model DW7C Front View English 54KB
Model DW7C Top View English 25KB
Model DW7C Top Angle View English 44KB
Model DW7C Bottom View English 45KB
LVDT Accessories Datasheet Datasheet English 269KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.