What are you looking for?

This is Search input need to add more information.


Overview

Model MS7A AC-AC Submersible Displacement Transducer with free unguided armature, ranges from ± 0.04 to ± 0.50 in and an accuracy of ± 0.25% of full scale. Outputs sensitivity of 2 mV/V/0.001in. Supply that can operate from either a 5 vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -4°F to +257°F and is constructed with a stainless steel body and has a 6 ft long hermetically sealed waterproof cable.

Features

  • ±0.25 % non-linearity
  • Submersible
  • Withstands 250 psi, external pressure
  • Stainless steel construction
  • ±1,02 mm to 12,7 mm [±0.04 to ± 0.50 in range]
  • -4 °F to 257 °F operating range (standard)
  • Enhanced immunity to electrical noise
  • Free unguided armature
  • Hermetically sealed, waterproof cable 1.83 m [6 ft]
  • Easy to operate
  • Infinite resolution
  • Not RoHS compliant
Model MS7A


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MS7A AC-AC Submersible LVDT Datasheet Datasheet English 246KB
Model MVL7, MVL7C, VL7A, M-5C, MS7A, S7C External Wiring Diagram Technical Information English 38KB
Model MS7A Top View English 35KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.