What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s ac-ac submersible LVDTs are used in applications such as drilling, mining and hydraulic engineering which require a displacement transducer with stainless steel, waterproof construction. These models may be used as direct measuring linear displacement devices or positional feedback elements in dynamic systems. They are suitable for submersion in fresh water and some corrosive fluids for long periods. The captive guided spring return armature is fitted with a ball-ended probe. Honeywell is always willing to work with customers who may need a modification or a completely customized solution for their particular application. Contact us with your specific requirements.

Features

  • ±0.25 % non-linearity
  • Submersible
  • Stainless steel construction
  • Ranges from ±1,02 mm to 12,7 mm [±0.04 to ± 0.50 in range] or ±12,7 mm up to 101,6 mm range [±0.5 in up to ±4.0 in range]
  • Free unguided, captive guided, or captive guided spring return armature
  • Easy to operate
  • Infinite resolution
  • Enhanced immunity to electrical noise
  • Not RoHS compliant
Submersible ac-ac Displacement Transducers (LVDTs) - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model LW7C AC-AC Submersible LVDT Datasheet Datasheet English 274KB
Model LW7S AC-AC Submersible LVDT Datasheet Datasheet English 272KB
Model LW7U AC-AC Submersible LVDT Datasheet Datasheet English 267KB
Model MS7A AC-AC Submersible LVDT Datasheet Datasheet English 246KB
Model S7C AC-AC Submersible LVDT Datasheet Datasheet English 246KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.