What are you looking for?

This is Search input need to add more information.


Overview

Model 75 fatigue rated load cells are engineered for applications such as materials or product fatigue testing, which involve an extremely large number of cycles or occasional overload conditions. These fatigue rated load cells have load ranges from 50 lb to 200,000 lbs and achieve a non-linearity of 0.1% full scale. The superior design of these bonded foil, strain gage compression and/or tension load cells permits a fatigue life in excess of 100 million cycles (zero to full scale). Model 75 measures tension/compression and must be used on a smooth flat surface to achieve rated specifications. The tension/compression Model 75 is designed with the threaded hole running completely through the center of the cell. Model 75 utilizes two stabilizing diaphragms, which are welded to the sensing member to reduce off-center and side-loading effects.

Features

  • 0.10 % accuracy
  • 50 lb to 200000 lb
  • mV/V output (standard); 4 mA to 20 mA or 0 Vdc to 5 Vdc (optional) outputs
  • Stainless steel
  • Double diaphragm design
  • Enhanced overload capacity
  • Intrinsically safe available (2N option only)
  • CE approved
Model 75 precision fatigue-rated load cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 75 Precision Load Cell Datasheet Datasheet English 358KB
Model 75 External Wiring Diagram Technical Information English 16KB
Model 75 Outline Drawing 50 lb to 500 lb Technical Information English 23KB
Model 75 Outline Drawing 1K lb to 2K lb Technical Information English 113KB
Model 75 Outline Drawing 3K lb to 7500 lb Technical Information English 59KB
Model 75 Outline Drawing 10K lb to 20K lb Technical Information English 36KB
Model 75 Outline Drawing 30K lb to 50K lb Technical Information English 59KB
Model 75 Outline Drawing 75K lb to 100K lb Technical Information English 116KB
Model 75 Outline Drawing 150K lb to 200K lb Technical Information English 56KB
Model 75 Front View English 617KB
Model 75 Bottom View English 1MB
Model 75 Top View English 726KB
Model 75 Side View English 532KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB
Load Cell Range Guide Product Range Guide English 1MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.