What are you looking for?

This is Search input need to add more information.


Overview

Model 47 Ultra Precision Fatigue Rated Load Cell offers a low profile design for both tension and compression applications. It is provided with a base plate for ease of mounting, while maintaining the stated accuracy. The all welded stainless steel construction and stabilizing diaphragms provide the same ruggedness which has made our Model 41 and 43 pancake type load cells so successful. The Model 47 is available in ranges 250 lb through 100,000 lb. and mounting dimensions are universally interchangeable within the industry. Options include hi-level outputs of 4 mA to 20 mA or 0 Vdc to 5 Vdc as well as weatherproof or submersible cable configurations.

Features

  • Accuracy up to 0.02 %
  • 250 lb to 100000 lb
  • Long fatigue life
  • Pull plate attached
  • Intrinsically safe available (2N option only)
  • CE approved
Model 47 fatigue-rated universal load cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 47 Ultra-Precision Load Cell Datasheet Datasheet English 351KB
Model 47 External Wiring Diagram Technical Information English 16KB
Model 47 Outline Drawing 250 lb to 1000 lb Technical Information English 115KB
Model 47 Outline Drawing 100K lb Technical Information English 83KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB
Load Cell Range Guide Product Range Guide English 1MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.