To view more products and options, as well as use the configurator, please visit the T&M product page.
Honeywell all-welded, stainless steel, low profile, pancake load cells feature either bonded foil or foil strain gauge technology measuring loads from 5 lb up to 500,000 lb with accuracies from 0.10 % up to 0.04 %. Choose from compression only or tension/compression models to fit your particular application.
Fatigue-rated models are available that are designed for applications, such as materials or product fatigue testing, which involve an extremely large number of cycles or occasional overload conditions. Select models are also available as intrinsically safe options for use in hazardous locations. Need special modifications or a custom design? Call us to discuss your requirements.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Model 41 Precision Load Cell Datasheet | Datasheet | English | 512KB |
---|---|---|---|
T&M Overview Brochure | Brochure | English | 413KB |
Sensors and Switches in Commercial Traction Elevators | Application Note | English | 3MB |
Sensors and Switches in Mobile Cranes | Application Note | English | 194KB |
Sensors and Switches in Oil Rig Applications | Application Note | English | 7MB |
Oil and Gas Brochure | Brochure | English | 4MB |
Load Cell Range Guide | Product Range Guide | English | 1MB |
Tire Uniformity Machines for Tire Manufacturing | Application Note | English | 2MB |
Tension and Compression S-Beam Load Cells in Industrial and Medical Applications | Application Note | English | 411KB |
Product | Range | Operation | Output | Accuracy | ||||||
---|---|---|---|---|---|---|---|---|---|---|
060-0571-01 | 100 lb | Tension/Compression | 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) | ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb) | ||||||
060-0571-04 | 50 lb | Tension/Compression | 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) | ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb) | ||||||
060-0571-06 | 1,000 lb | Tension/Compression | 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) | ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb) | ||||||
060-0571-07 | 500 lb | Tension/Compression | 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) | ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb) | ||||||
060-0572-01 | 2,000 lb | Tension/Compression | 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) | ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb) | ||||||
060-0572-05 | 5,000 lb | Tension/Compression | 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) | ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb) | ||||||
060-0573-01 | 50,000 lb | Tension/Compression | 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) | ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb) | ||||||
060-0573-02 | 20,000 lb | Tension/Compression | 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) | ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb) | ||||||
060-0574-03 | 10,000 lb | Tension/Compression | 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) | ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb) |