What are you looking for?

This is Search input need to add more information.


Overview

Honeywell all-welded stainless steel low profile pancake load cells feature either bonded foil or foil strain gauges technology measuring loads from 5 lbs up to 500000 lbs with accuracies from 0.10% up to 0.04%. Choose from compression only or tension/compression models to fit your particular application. Fatigue rated models are available which are designed for applications such as materials or product fatigue testing, which involve an extremely large number of cycles or occasional overload conditions. Select models are also available as intrinsically safe options for use in hazardous locations.

Features

  • Low profile pancake style
  • All-welded stainless steel construction and double diaphragm design
  • Accuracy ranges from 0.10% up to 0.04% (for ultra precision models)
  • Load ranges from 5 lbs to 500000 lbs
  • Low sensitivity to extraneous loads
  • mV/V output
  • Fatigue-rated and Intrinsically safe, options available
Stainless steel low profile load cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 41 Precision Load Cell Datasheet Datasheet English 512KB
Model 41e Precision Load Cell Datasheet Datasheet English 365KB
Model 43 Precision Load Cell Datasheet Datasheet English 427KB
Model 47 Ultra-Precision Load Cell Datasheet Datasheet English 351KB
Model 73 Precision Load Cell Datasheet Datasheet English 387KB
Model 75 Precision Load Cell Datasheet Datasheet English 358KB
Load Accessories Datasheet Datasheet English 513KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB
Load Cell Range Guide Product Range Guide English 1MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.