What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s square drive, slip ring torque transducers can be used to measure the output torque of stall and clutch-type nut-runners in production fastening operations (not recommended for mechanical impact wrenches). Units equipped with incremental encoders are available for applications where the fastener’s angle of rotation, as well as, torque data are required. These sensors are often used to monitor operation of systems using the following fastening strategies: turn of the nut, tension control and yield control. Need a special modification or custom design for your particular application? Contact Honeywell to discuss your specific requirements.

Features

  • Capacity ranges from 50 in-lbs to 1000 ft-lb
  • 0.15% non-linearity and hysteresis
  • Hex (in-lbs sizes) and square drive configurations
  • Incremental encoder option
  • Adaptable for portable usage
  • No special adapter tools required
  • Repeatable torque measurements
Square Drive Slip Ring Torque Transducers


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
White Paper: New Ways to Measure Torque White Paper English 193KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.