What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers a variety of slip ring-based torque sensors used in many types of automotive, transportation and general industrial testing, monitoring and development applications. Many of our slip ring torque sensors were originally developed as a result of special requests from our customers for a torque sensor to fit their particular applications and then standardized into our product line. Honeywell’s slip ring, torque sensors are available in a number of configurations and options. However, if you don’t see exactly what you need, please don’t hesitate to contact us to discuss a customized solution.

Features

  • Bonded, strain gauge technology
  • Temperature-hardened stainless steel for long-term stability
  • Measurement capacities from 10 in-ozs (0,07 Nm) to 100,000 in-lbs (11300 Nm)
  • 0.05% up to 0.15% non-linearity and hysteresis
  • Highly configurable to meet your needs; Custom options available
Slip Ring Torque Tranducers - Honeywell


Documents


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.