What are you looking for?

This is Search input need to add more information.


Overview

The GM-A is a cost-efficient digital readout that works with amplified (0 V to 5 V or 4 mA to 20 mA) transducers or transmitters. This unit supplies power to the sensors. Two-wire current is user jumper selectable for use with two-wire current transducers. Separate power supply required for three-wire current use. Not for use with intrinsically safe applications utilizing a barrier.
GM-A single channel display and conditioning units – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model GM-A Digital Display/Signal Conditioner Datasheet Datasheet English 329KB
Instrumentation Accessories Datasheet Datasheet English 641KB
Oil and Gas Brochure Brochure English 4MB

Browse GM-A Series Products

Product Form Factor Input Type Number of Channels
060-6807-01 1/8 DIN High level (amplified) transducer input 1

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.