What are you looking for?

This is Search input need to add more information.


Overview

The Model 7558 series of digital indicators provide enhanced accuracy, ease of use, and improved resolution of measurement. These cost-efficient instruments provide a user-selectable dc excitation voltage to drive strain-gage-based transducers. These standard meters can be made more powerful through the selection of optional features that provide the capability to control external devices, and offer digital communication with computers.

Features

  • Strain-gage-based, Wheatstone-bridge transducer
  • Five-digit LED display
  • User selectable resolution
  • NEMA 4X/IP65 construction
  • Isolated analog output
  • Min. and max. peak detection
  • 16-point linearization
  • CE approved
7558 Single Channel Display and conditioning units – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 7558 Panel Meter Strain Gage Transducer Indicator Datasheet Datasheet English 208KB
Model 7558 Front View English 120KB
Model 7558 Top View English 145KB
Model 7558 Bottom View English 166KB
Model 7558 Top Angle View English 156KB
Model 7558 Bottom Angle View English 183KB
Instrumentation Accessories Datasheet Datasheet English 641KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.