What are you looking for?

This is Search input need to add more information.


Overview

Honeywell miniature displacement transducers are ideally suited for multi-point applications with space constraints and provide a cost-effective alternative to larger, more expensive units. These LVDT models are compatible with data logging equipment used for taking readings from strain gages or other transducers. Choose either free unguided or captive guided armatures.

Features

  • Cost efficient
  • Stainless steel
  • 0.25 % non-linearity
  • ±0.1 in to ±0.4 in range
  • Infinite resolution
  • Single or dual supply wiring (field selectable)
  • Free unguided or captive guided armature
  • Rugged, enhanced accuracy
  • Extended life cycle
  • -58 °F to 257 °F operating range (standard)
  • Not RoHS compliant
Short Stroke Displacement Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
LVDT Accessories Datasheet Datasheet English 269KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.