To view more products and options, as well as use the configurator, please visit the T&M product page.
Model S3C DC-DC Miniature Displacement Transducer with captive guided spring return armature, ranges of ± 0.1 in to ± 0.4 in and accuracy of ± 0.25 % of full scale. Output of either ± 5 Vdc or 0 to 10 Vdc with supply that can operate with either a dual power supply of ± 12 Vdc to ± 20 Vdc or a single power supply of 24 Vdc to 40 Vdc. Unit can operate from a temperature of -58 °F to +158 °F and is constructed with a stainless steel body and has a 6 ft long multi-conductor shielded cable.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
T&M Overview Brochure | Brochure | English | 413KB |
---|---|---|---|
Model S3C DC-DC Short-Stroke LVDT Datasheet | Datasheet | English | 343KB |
Oil and Gas Brochure | Brochure | English | 4MB |
Product | Range | Amplified/Unamplified | Element Type | ||||
---|---|---|---|---|---|---|---|
060-G201-02 | ±5,08 mm [±0.02 in] | Amplified | dc-dc type displacement transducer | ||||
060-G201-03 | ±7,62 mm [±0.03 in] | Amplified | dc-dc type displacement transducer | ||||
060-G201-04 | ±10,16 mm [±0.04 in] | Amplified | dc-dc type displacement transducer |