What are you looking for?

This is Search input need to add more information.


Overview

Model MS3 DC-DC Miniature Displacement Transducer with free unguided armature, ranges of ± 0.1in to ± 0.4 in and accuracy of ± 0.25% of full scale. Output of either ± 5 vdc or 0 to 10 vdc with supply that can operate with either a dual power supply of ± 12 vdc to ± 20 vdc or a single power supply of 24 to 40 vdc. Unit can operate from a temperature of -58°F to +158°F and is constructed with a stainless steel body and has a 6 ft long multiconductor shielded cable.

Features

  • Miniature design
  • Cost efficient
  • 0.25 % non-linearity
  • Stainless steel construction
  • ±0.1 in to ±0.4 in range
  • Infinite resolution
  • Single or dual supply wiring (field selectable)
  • Free unguided armature
  • Not RoHS compliant
Model MS3 Short Stroke Displacement Transducers – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MS3 DC-DC Short-Stroke LVDT Datasheet Datasheet English 334KB
LVDT Accessories Datasheet Datasheet English 269KB
Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram Technical Information English 353KB
Model MS3 Top View English 64KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.