Short Stroke LVDTs
Model S5 Series
ac-ac short stroke displacement transducers. Captive guided spring return armature. ± 0.10 in to ± 0.50 in ranges. ±0.25% F.S. non-linearity.
Model S-5 AC-AC Miniature Displacement Transducer with captive guided spring return armature, ranges from ±0.01 in to ±0.50 in and an accuracy of ±0.25% of full scale. Outputs ranging from 2 mV/V/0.001 in to 4 mV/V/0.001 in depending on the stroke length. Supply that can operate from either a 5 Vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -4°F to +257°F and is constructed with a stainless steel body and has multiconductor shielded cable.
Features
- Miniature design
- 0.25 % non-linearity
- Rugged, enhanced accuracy
- Enhanced immunity to electrical noise
- ±0.01 in to ±0.5 in range
- -58 °F to 257 °F operating range (standard)
- Non-rotating probe
- Stainless steel construction
- Extended life cycle
- Infinite resolution
- Captive guided spring return armature
- Not RoHS compliant