What are you looking for?

This is Search input need to add more information.


Overview

Honeywell ac-ac short stroke displacement transducers (Models PLVX and S5 ultra-precision LVDTs) are designed for single and multi-point industrial gaging applications and micro-displacement measurements in research and scientific studies. They incorporate non-rotating armatures to increase resistance to side loads and improve repeatability. The Model M05C series miniature displacement transducers provide high accuracy static and dynamic displacement measurement. These rugged, stable, and compact transducers are easily mounted in any position, at remote or hazardous locations where direct measurement would not be practical.

Features

  • Miniature design
  • Stainless steel
  • 0.25 % non-linearity
  • Ranges: ±0.01 in or ±0.025 in to ±0.5 in range; or ±0.02 in to ±0.2 in
  • -58 °F to 257 °F operating range (standard)
  • Rugged, enhanced accuracy
  • Enhanced immunity to electrical noise
  • Extended life cycle
  • Infinite resolution
  • Free unguided or captive guided spring return armature
  • Not RoHS compliant
Short Stroke ac-ac Displacement Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
LVDT Accessories Datasheet Datasheet English 269KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.