What are you looking for?

This is Search input need to add more information.


Overview

Model 1103 Low Capacity Torque Sensor, 10 oz-in to 20 oz-in, 0.05 % Non-linearity and Hysteresis, Lower Cost for General “In-line” Applications. A line of low capacity rotary slip ring torque sensors primarily designed for fractional horsepower motor test applications. Instrumental in monitoring start up, running, and stall torque levels during development and qualification of these motors. Capacity range from 10 in-oz to 20 in-oz for small shaft mounting configurations.

Features

  • 10 in-oz and 20 in-oz capacities
  • 0.05 % non-linearity and hysteresis
  • Lower cost for general “in-line” applications
  • Can be used with almost all existing dc and ac signal conditioning equipment
  • Manual brush lifter (standard)
Model 1103 Low Capacity Slip Ring Torque Tranducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 1103 Low Capacity Torque Transducer Datasheet Datasheet English 323KB
Model 1103 External Wiring Diagram Technical Information English 161KB
Model 1103 Outline Drawing Technical Information English 62KB
White Paper: New Ways to Measure Torque White Paper English 193KB
Model 1103 Front View English 1MB
Model 1103 Side View English 368KB
Model 1103 Back View English 186KB
Model 1103 Bottom View English 1MB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.