What are you looking for?

This is Search input need to add more information.


Overview

Honeywell shaft, slip ring torque sensors are designed for fractional horsepower motor test applications and can be used to monitor start up, running and stall torque levels. These rugged torque sensors are offered in capacities from 10 oz-in (0,07 Nm) up to 100000 in-lb (11300 Nm) for shaft mounting configurations. Need a special modification or custom design for your particular application? Contact Honeywell to discuss your specific requirements.

Features

  • Capacity ranges from 10 oz-in(0,07 Nm) up to 100,000 in-lb(11300 Nm)
  • 0.05% or 0.1% non-linearity and hysteresis
  • Higher frequency response
  • Can be used with almost all existing DC and AC signal conditioning equipment
  • Cost effective option for general in-line applications
Shaft Slip Ring Torque Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Torque Accessories Datasheet Datasheet English 577KB
White Paper: New Ways to Measure Torque White Paper English 193KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.