What are you looking for?

This is Search input need to add more information.


Overview

Model QSFK-9 shaft reaction torque transducer is designed for installation between test pieces such as motors, switches, axles or shafts and their mounting plate. These models operate and are calibrated in both directions. Stainless steel construction enhances durability in harsh, industrial environments. These models have no moving parts and utilize four bonded strain gages on a special machined portion of the transducer to achieve a maximum non-linearity of 0.1% over a wide dynamic range. Typical applications include tire braking, motor dynamometers, friction-skid testing, and twist measurement.

Features

  • 100 in-lb to 24000 in-lb
  • 0.1 % non-linearity and hysteresis
  • Wide dynamic range
  • High frequency response
  • Stainless steel
Model QSFK-9 Shaft Reaction Torque Tranducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model QSFK-9 Shaft Torque Transducer Datasheet Datasheet English 230KB
Torque Accessories Datasheet Datasheet English 577KB
Model QSFK-9 External Wiring Diagram Technical Information English 1MB
Model QSFK-9 Outline Drawing Technical Information English 99KB
White Paper: New Ways to Measure Torque White Paper English 193KB
Model QSFK-9 Front View English 29KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.