What are you looking for?

This is Search input need to add more information.


Overview

Model 2120 Shaft Reaction Torque Sensor, 50 oz-in to 1,000 oz-in, 0.1 % Non-linearity and Hysteresis, Low-end Sensitivity, No Maintenance of Slip Rings, Bearings, or Brushes. Model 2120 shaft reaction torque sensor is designed for installation between test pieces such as motors, switches, axles, or shafts and their mounting plate. These models operate and are calibrated in both directions. Nickel-plated alloy steel enhances durability in harsh, industrial environments. These models have no moving parts and utilize four bonded strain gages on a special machined portion of the transducer to achieve a maximum non-linearity of 0.1% over a wide dynamic range. Typical applications include tire braking, motor dynamometers, friction-skid testing, and twist measurement.

Features

  • 50 in-oz to 1000 in-oz capacities
  • 0.1 % non-linearity and hysteresis
  • No maintenance of slip rings, bearings, or brushes
  • Low-end sensitivity
  • Reaction measurement designed to eliminate speed limitations
Model 2120 Low Shaft Reaction Torque Tranducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 2120 Low Reaction Torque Transducer Datasheet Datasheet English 266KB
White Paper: New Ways to Measure Torque White Paper English 193KB
Model 2120 Low Front View English 91KB
Model 2120 Low Front View 2 English 88KB
Model 2120 Low Side View English 79KB
Model 2120 Low Bottom View English 131KB
Model 2120 Low End View English 108KB
Model 2120 Low Top View English 74KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.