What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s shaft, reaction torque sensors are designed for installation between test pieces, such as motors, switches, axles or shafts and their mounting plates. These models operate and are calibrated in both directions. Each transducer utilizes four bonded strain gauges on a special-machined portion of the transducer to achieve a maximum non-linearity of 0.1% over a wide dynamic range. They are constructed of either stainless or nickel-plated alloy steel with no moving parts for enhanced durability in harsh, industrial environments. Need something special or a completely customized design? Contact Honeywell to discuss your particular application requirements.

Features

  • 50 in-oz (0,35 Nm) to 1,000 in-oz (7 Nm) or 100 in-lb (10 Nm) to 500,000 in-lb (56500 Nm) capacities
  • 0.1 % non-linearity and hysteresis
  • Wide dynamic range
  • Stainless steel or nickel-plated alloy construction
  • No maintenance of slip rings, bearings or brushes
  • High frequency response
  • Low-end sensitivity
Shaft Reaction Torque Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Torque Accessories Datasheet Datasheet English 577KB
White Paper: New Ways to Measure Torque White Paper English 193KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.