What are you looking for?

This is Search input need to add more information.


Overview

These CIP (Clean-In-Place) sanitary process transmitters are manufactured out of Ha C276/316 Stainless steel and offer a variety of flanges, electrical connections, and operating temperatures designed to meet the environmental demands found in the applications listed below in potential applications.

Features

  • 10 psig/a to 600 psig/a range
  • Track temperature changes, 93 °C/minute [200 °F/minute]
  • 4 mA to 20 mA output
  • 500 s pressure response time
  • Secondary containment exceeds 1500 psi
  • Accuracy to 0.1 %
  • Intrinsically safe available (2N option only)
  • CE approved
Model CIP Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model CIP Sanitary Pressure Transducer Datasheet Datasheet English 247KB
Model CIP External Wiring Diagram Technical Information English 138KB
Model CIP Front View Photo English 68KB
Model CIP Bottom View Photo English 71KB
Model CIP Side View Photo English 53KB
Model CIP Top View Photo English 73KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.