What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s CIP (Clean-In-Place) sanitary process transmitters are manufactured in stainless steel and offer a variety of flanges, electrical connections, and operating temperatures designed to meet strict environmental and cleanliness requirements typical of food, beverage, cosmetic, pharmaceutical and other manufacturing processes. Available in pressure ranges from 10 psig/a to 600 psig/a range, with a seocndary containtment which exceeds 1500 psi and accuracy to 0.1%. These sensors can track temperature changes of up to 93 °C per minute [200 °F per minute]. Intrinsically safe option is available for operation in hazardous locations. Custom engineering is a Honeywell specialty. If you don’t see exactly what you need, contact us to discuss your unique needs..

Features

  • Designed for use in food, beverage, pharmaceutical and other clean manufacturing processes
  • Stainless steel construction
  • Pressure ranges: 10 psig/a to 600 psig/a
  • Accuracy to 0.1%
  • Track temperature changes, 93 °C per minute [200 °F per minute]
  • 500 s pressure response time
  • Secondary containment exceeds 1500 psi
  • 4 mA to 20 mA output
  • Intrinsically safe option available
  • CE approved
Honeywell T&M Sanitary Pressure Transducers


Browse Sanitary Pressure Transducers by Type

Make a selection to narrow in on the product that's right for you.


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.