What are you looking for?

This is Search input need to add more information.


Overview

Model Super TJE is one of the most accurate industrial pressure transducers available today. The Super TJE features 0.05 % accuracy and zero temperature error of less than 0.0015 % FS/°F. These specifications are maintained by welding a double jacket shell of stainless steel along with our proprietary “true gage” second diaphragm that isolates the strain gage circuitry from atmospheric contamination. The Model STJE is manufactured out of 17-4 PH Stainless Steel for range up to 2,000 psi and 15-5 PH Stainless Steel for ranges 2,000 and above. High output options of 5 Vdc or 10 Vdc and 4 mA to 20 mA eliminate the need for an amplifier card in the data system. An optional signature calibration chip provides calibration information for automatic set-up with the Model SC four-or-twelve-channel digital indicator. The gage Model Super TJE is a strain gage based transducer and features a unique “true gage” design which utilizes a second welded stainless steel diaphragm that hermetically seals the strain gage circuitry from atmospheric contamination. This design references the primary pressure sensing diaphragm to the atmosphere, and provides a stable zero regardless of the transducer environment. The absolute Model Super TJE has an all-welded vacuum reference chamber assuring long-term stability.

Features

  • 10 psig/a to 7500 psig/a
  • 17-4 PH stainless steel wetted material for ranges up to 2,000 psi and 15-5 PH stainless steel wetted material for ranges 2,000 psi and greater
  • Isolated double wall construction
  • Enhanced temperature stability
  • 0.05 % accuracy
  • Intrinsically safe available
Model Super TJE - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model Super TJE Ultra Precision Pressure Transducer Datasheet Datasheet English 348KB
Test Stands for Aerospace Hydraulic Testing Application Note English 1MB
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.