What are you looking for?

This is Search input need to add more information.


Overview

To view more products and options, as well as use the configurator, please visit the T&M product page.

The Model UV amplifier supplies a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±5 Vdc signal. The Universal In-line features two selectable excitation voltages, programmable gain settings, a wide adjustment range on the zero, and a buffered solid-state shunt cal relay for quick calibration.

UV Series Plastic and Die-Cast Amplifiers – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model UV Bridge Based Sensor In-Line Amplifier Datasheet Datasheet English 235KB
Instrumentation Accessories Datasheet Datasheet English 641KB

Browse UV Series Products

Product Case Material Number of Channels Input Type
060-6827-02 Plastic or Painted Aluminum 1

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.