To view more products and options, as well as use the configurator, please visit the T&M product page.
The Model UV-10 amplifier supplies a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±10 Vdc signal. The Universal In-line features two selectable excitation voltages, programmable gain settings, a wide adjustment range on the zero, and a buffered solid-state shunt cal relay for quick calibration.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Model UV-10 Bridge Based Sensor In-Line Amplifier Datasheet | Datasheet | English | 253KB |
---|---|---|---|
Instrumentation Accessories Datasheet | Datasheet | English | 641KB |
Oil and Gas Brochure | Brochure | English | 4MB |
Product | Case Material | Number of Channels | Input Type | |||
---|---|---|---|---|---|---|
060-6827-04 | Plastic or Painted Aluminum | 1 |